Total Endurance Software
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Total Endurance Software

Summary

Microchip's Total Endurance™ Software Disk provides electronic systems designers with unprecedented visibility into Serial EEPROM-based applications. Now designers can describe their system to an advanced mathematical model (with a very friendly human interface) which will then predict the performance and reliability of the Serial EEPROM within that environment. Design trade-off analysis that formerly consumed days or weeks can now be accomplished in minutes...with a level of accuracy that delivers a truly robust design.

Features

  • Windows 95/98/ME/NT/2000/XP compatibility
  • On-screen editing of parameters
  • Automatic or manual recalculation
  • Single-click copy of plot to clipboard
  • Full-screen or windowed graph view
  • Numeric export to delimited text file
  • Hypertext on-screen help
  • On-disk endurance tutorial
  • Support of all Microchip Serial EEPROMs
Downloads