Microchip Technology Inc

Sensor Hub

Sensors can now be added to virtually anything, due to their small cost and size. As sensors continue to surround us, system requirements are moving from simple monitoring to providing complex information about our environment and activities. Data from multiple sensors, such as motion (accelerometers, magnetometers, gyroscopes) and environmental (light, temperature, humidity, pressure), needs to be incorporated or “fused” in the system. Microchip’s low-power SSC7102 sensor hub runs these complex sensor-fusion algorithms, while providing maximum flexibility in an easy-to-implement solution.

Sensor Hub Solutions

SSC7102-GQ-AA0
  • BMC150 Bosch Mag+Accel
  • BMG160 Bosch Gyroscope
  • BMP280 Bosch Pressure
  • ISL29029 Intersil Ambient Light
  • Bosch Sensortec FusionLib (Sensor Fusion)
SSC7102-GQ-BA0
  • MPU-6500 Invensense Accel+Gyro
  • AK8963C AKM Mag+Accel
  • ISL29029 Intersil Ambient Light
  • BMP280 Bosch Pressure
  • Movea Smart Motion Technology (Sensor Fusion)

Features

  • Windows 8/8.1 certification (HID over I2C)
  • Easy to implement complete turnkey sensor fusion solution
  • Low power ~4mA in active mode at 48MHz
  • Power down mode at 0.26mA
  • Self-Calibration
  • Sensor power management
  • Small BGA package
  • Sensor agnostic

Advanced Applications

  • PCs, Laptops, Ultrabooks, 2-in-1 Convertibles
  • Mobile: Tablets, Smartphones
  • Remote Controls, Gaming
  • Wearables for healthcare, fitness monitoring
  • Industrial Systems
  • Internet of Things

Related Pages

More Information

Contact your local Microchip Sales Office
or send an email to
sensorhub@microchip.com