Microchip Technology Inc

PIC16F18877 Product Family

Peripheral Integration to Enable Functions

The PIC16F18877 and PIC16F18345 product families feature a high level of core independent peripherals that can be combined to perform a wide variety of functions without the core. The integration of the peripherals, allow for interconnections that bring a new level of interaction between peripherals enabling unsurpassed flexibility in creating functions for a wide range of applications including consumer electronics, Internet of Things (IoT) and wearable technology applications. These products also include new power conserving functionality, including Idle/Doze operating modes and Peripheral Module Disable (PMD) in addition to XLP low-power technology.

Increased Low Power Functionality

New idle and doze low power modes allow applications to optimize device performance and power consumption. The Peripheral Module Disable (PMD) allows unused peripherals to be turned off individually, further lowering power consumption.

Integrated Safety and Monitoring

This product family features the Windowed Watchdog timer and Cyclic Redundancy Check with Memory Scan. Together, these hardware-base Core Independent Peripherals provide engineers with the necessary features to easily incorporate safety and system management into their application.

Easy Complementary Output Generation

Any of the 10-bit PWMs or Capture/Compare/PWMs (CCP) can be combined with the Complementary Waveform Generator (CWG) which enables automated complementary output control with control of dead-band and auto-shutdown modes. Once configured, the complementary outputs run completely independent of the core, allowing the core to perform other tasks.

Integrated Analog

The on board 10-bit ADC with Computation, 5-bit DAC, internal voltage references and comparators can be connected internally to create closed loop feedback without requiring pins or PCB space or can be used for other functions within the applications. The versatile 10-bit ADC with Computation offers features like accumulate, averaging, low-pass filter and reference comparison. Giving the user design flexibility and enabling the capability to create functions for a wide range of applications.

Flexible PCB Routing

The Peripheral Pin Select (PPS) functionality allows for I/O pin remapping of the digital peripherals for increased flexibility and ease of PCB layout and improved utilization by accessing multiple peripherals on the same I/O port.

Key Attributes

  • 32 MHz Internal Oscillator
  • Up to 56 KB Self-Write Program Flash Memory
  • Up to 4 KB RAM
  • 256B of EEPROM Data Flash Memory
  • Two 10-bit PWMs
  • Up to four Capture, Compare, PWMs (CCP)
  • Up to two Comparators
  • 10-bit ADC, up to 35 channels
  • Numerically Controlled Oscillator (NCO)
  • Data Signal Modulator (DSM)
  • Up to four Configurable Logic Cells (CLC)
  • 5-bit DAC
  • Up to three Complementary Waveform Generator (CWG)
  • Communication: SPI/I2C and EUSART
  • mTouch™ Capacitive Sensing
  • Peripheral Pin Select (PPS)

Available Only on 28- and 40- Pin Products:

  • ADC with Computation (ADC2)
    • Sampling / Averaging / Low-pass Filter
    • High/low Threshold and reference comparison

Safety and Monitoring features:

  • Hardware Limit Timer (HLT)
  • Cyclical Redundancy Check with/ Scan (CRC/SCAN)
  • Windowed Watchdog Timer (WWDT)

Available in 8, 14, 20, 28 and 40-pins

Building Blocks for Function Enablement

10-bit PWM
+
10-bit PWM provides edge-aligned output, which can be used with the Complementary Waveform Generator.
Complementary Waveform Generator (CWG)
+

Provides a complementary waveform with rising and falling edge dead band control, enabling high efficiency synchronous switching, with no processor overhead. The CWG also incorporates auto shutdown, auto restart, and can interface directly with other peripherals / external inputs.

Click for more info

Closed Loop Control
+
With the additional 10-bit ADC, 5-bit DAC and Comparator, control loops for closed loop feedback control can be created or they can be used for other functions within the application. Using Microchip’s mTouch Capacitive Sensing solution, the 10-bit ADC can be used to create buttons or sliders.
CRC/SCAN Module and Windowed Watchdog Timer (WWDT)
+

The CRC/SCAN module and the Windowed Watchdog Timer (WWDT) work in tandem to provide engineers with the tools necessary to incorporate functional safety into their application. By ensuring the integrity of the program FLASH contents, PIC16F188XX devices support the implementation of safety standards such as Class B and UL 1998.

*Only available on the PIC16F1885X/7X products.

Click for more info

24-Bit Signal Measurement Timer
+

The 24-bit Signal Measurement Timer performs high-resolution measurements of any digital signal in hardware, resulting in near zero latency and high performance when decoding custom communications protocols or signaling.

*Only available on the PIC16F1885X/7X products.

Learn more about SMT
Learn more about WWDT

ADC with Computation (ADC2)
+

The Analog to Digital Converter with Computation helps accelerate common math tasks normally done in software by offering modes like averaging, low-pass filter, oversampling and threshold comparison.

*Only available on the PIC16F1885X/7X products.

Peripheral Pin Select (PPS)
+

The Peripheral Pin Select (PPS) provides the ultimate in flexibility when routing digital signals to device pins. With the PPS, any digital peripheral can be connected to any I/O pin on-the-fly for a customized layout. This allows users to maintain layout compatibility with older PIC MCUs, even as new features are implemented.

Click here for more info