eXtreme Low Power PIC® Microcontrollers with XLP Technology

Featured Products


nanoWatt XLP technology can be found across the PIC® MCU portfolio and several key families are listed below:

  • eXtremely low sleep mode numbers at both minimum VDD & 3V
  • Integrated LCD, USB, touch sensing and many communication ports

1.8v/2.0v Featured Product Specifications

Featured
Device Family
Flash Memory KB Pins Sleep nA Sleep + BOR nA Sleep + WDT nA Sleep + RTC nA Run Mode w/INTOSC (uA/MHz) Special Features
PIC16F1823 2 14 20 * 330 600 50  
PIC16F1827 3.5-14 8-20 20 * 500 600 75  
PIC18F14K22 8-16 20 34 * 460 650 131  
PIC18F46J50 16-64 28/44 15 57 795 845 280 USB, Cap Sense
PIC24F16KA102 8-16 20/28 20 25 370 510 182 Cap Sense
PIC24FJ128GA310 128 100 10 80 280 410 150 LCD
Explore all XLP Products

3v Featured Product Specifications

Featured
Device Family
Flash Memory KB Pins Sleep nA Sleep + BOR nA Sleep + WDT nA Sleep + RTC nA Run Mode w/INTOSC (uA/MHz) Special Features
PIC16F1823 2 14 30 * 530 800 81  
PIC16F1827 3.5-14 8-20 30 * 800 800 100  
PIC18F14K22 8-16 20 55 * 740 1800 231  
PIC18F46J50 16-64 28/44 26 57 1066 906 280 USB, Cap Sense
PIC24F16KA102 8-16 20/28 28 36 468 668 275 Cap Sense
PIC24FJ128GA310 128 100 40 110 310 440 153 LCD

*PIC16 and PIC18 K-series have sleeping BOR that enables upon wake up and draws no current in sleep
**Specifications refer to LF part numbers in this family
All numbers typical values; sleep numbers refer to the lowest power sleep mode available on each family

Complimentary Low Power Products