Wi-Fi®
Development Tools
MRF Wi-Fi® Series
Microchip has engineered a Wi-Fi® solution for a broad range of Microchip's 8/16/32-bit PIC® microcontrollers. The solution tightly integrates the Wi-Fi® driver into Microchip's TCP/IP networking stack so that developers do not have to download a separate Wi-Fi® driver. The solution has all of the hardware, software, documentation and example applications that enable a customer to be prototyping a Wi-Fi® application on the same day they received their development kit.
| Development Kit | MCU Platform | Source Code |
|---|---|---|
|
+ |
8-bit |
|
|
+ |
16-bit |
|
|
+ |
32-bit |
|
|
+ |
32-bit |
|
| 32-bit |
|
|
| 32-bit |
|
RN Wi-Fi® Series
Microchip offers several easy to use evaluation kits for developers using RN Wi-Fi® modules. The compact, USB-powered RN-171-EK and RN-131-EK are ideal for customer demos and for evaluating the RN171 and RN131 Wi-Fi® modules. The RN-171-PICtail and RN-131-PICtail easily add Wi-Fi connectivity to Microchip’s 8-/16-/32-bit microcontrollers.
| Development Tool | Description | Contents |
|---|---|---|
RN-131-EK
|
Evaluation kit for the RN131 module–USB and TTL/UART interface, 2 pushbuttons for SoftAP and WPS mode. | RN131 Evaluation board, USB cable |
RN-171-EK
|
Evaluation kit for the RN171 module–USB and TTL/UART interface, powered by battery or USB cable, 2 pushbuttons for SoftAP and WPS mode. | RN171 Evaluation board, USB cable |
RN-131-PICtail™
|
Development kit based on the RN131–PICtail™ plugs into the PIC18 Explorer Board and the PICtail™ Plus connector on the Explorer 16, adding wireless functionality to the microcontroller. | RN131 PICtail/PICtail Plus Daughter Board, 2 jumpers |
|
|
Development kit based on the RN171–PICtail plugs into the PIC18 Explorer Board and the PICtail Plus connector on the Explorer-16, adding wireless functionality to the microcontroller. | RN171 PICtail/PICtail Plus Daughter Board, 2 jumpers |
RN-XV-EK1
|
Evaluation kit for the RNXV module series, USB interface, 2 pushbuttons to control WPS and to reset the module | RNXV Evaluation Board, USB cable |
|
|
Dual relay reference design for the RNXV module series, USB interface, 4 pushbuttons | RNXV Reference design board, USB cable |
All documentation, tools, drivers, and utilities for development kits can be found in the Resources tab.