Wi-Fi®
Wi-Fi® Adapters
| Part Number | Power Output | Interfaces | Package | Antenna | Size (mm) | Certification |
|---|---|---|---|---|---|---|
| RN370 | +18dBm | RS232 on DB9 connector, Wi-Fi | Polycarbonate case | Chip | 76.2 x 25.4 x 19.05 | FCC, IC, CE, Wi-Fi Alliance |
| RN340 | 0 to +12dBm (configurable) | RS232 on DB9 connector, Wi-Fi | Polycarbonate case | Wire or SMA connector | 71.12 x 2.29 x 1.27 | FCC, IC, CE, Wi-Fi Alliance |
RN340
- RS232 serial adapter eliminates messy cable clutter with Wi-Fi link
- Compatible with all RN Wi-Fi® modules and all TCP/IP based devices
- Designed using RN 802.11 b/g compliant RN171 module
- Available with wire antenna (RN-340M-W) or SMA connector (RN-340M-S)
- Supports Adhoc and infrastructure networking modes
- Real-time clock for time-stamping, auto-sleep, and auto wake-up modes
- Configuration over serial or wireless interface using simple ASCII commands
- Over the air firmware upgrade
- Secure Wi-Fi authentication schemes (WEP / WPA / WPA2)
- Full onboard TCP/IP stack (no external drivers required)
- Works with iOS devices. Check out our App in the App store: WiFlyClient
RN370
- Battery powered RS232 serial adapter eliminates messy cable clutter with Wi-Fi® link
- Full onboard TCP/IP stack (no external drivers required)
- Compatible with all RN Wi-Fi modules and all TCP/IP based devices
- Designed using RN 802.11 b/g compliant RN131 module
- Available with either male DB9 connector (RN-370M) or female DB9 connector (RN-370F)
- Supports Adhoc and infrastructure networking modes
- Real-time clock for time-stamping, auto-sleep, and auto-wakeup modes
- Runs on AAA batteries (Alkaline or rechargeable)
- Onboard battery charging circuit
- Configuration over serial or wireless interface using simple ASCII commands
- Over the air firmware upgrade
- Secure Wi-Fi authentication schemes (WEP / WPA / WPA2)
- Works with iOS devices. Check out our App in the App store: WiFlyClient