USB
Microchip provides Starter Kits for the full range of 8-bit, 16-bit, and 32-bit MCUs and DSCs featuring USB peripherals. All contain integrated programmer/debuggers and pre-installed demo application software.
PIC18F Starter Kit (DM180021)
The PIC18 Starter Kit functions as a USB mouse, joystick or mass storage device all using the on-board capacitive touch sense pads. It includes a MicroSD™ memory card, potentiometer, acceleration sensor, and OLED display. This board features the PIC18F46J50 MCU with 64KB Flash, 4KB RAM, XLP low power, mTouch touch sensing and USB.
PIC24F Starter Kit (DM240011)
The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes USB device and host connectors, tri-color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics applications to test the PIC24F MCU.
PIC24E (DM240012) and dsPIC33E USB Starter Kits (DM330012)
These starter kits provide a low cost method for the development and testing of USB device, embedded host and On-The-Go applications using the PIC24E MCU and dsPIC33E DSC families. Included on each board are 3 user-programmable LEDs, 3 push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board (DM320002). The starter kits come preloaded with basic Communication Device Class (CDC) demonstration software.
PIC32 USB Starter Kit II (DM320003-2)
Develop USB device, embedded host, and On-The-Go applications on this starter kit with an expansion connector for use with boards such as the PIC32 I/O Expansion Board (DM320002) The starter kit uses a PIC32MX795F512L running at 80 MHz and with 128 KB of RAM, 512 KB of Flash program memory, a 4-channel DMA and a CAN peripheral. Includes example project files for HID class device mode, MSD class host mode and CDC class device mode.