USB

PIMs

8-Bit

These FS USB Demo PIMs are USB 2.0 full speed and low speed demonstration and development boards featuring different PIC18Fx7J5x 8-bit USB microcontrollers. The boards can be operated as either stand-alone modules or they may be plugged into the popular PIC18 Explorer Board. The boards ship with a CD containing example USB projects that can be used directly with the boards.

16-Bit

The following PIMs are intended for use with the Explorer 16 Development Board (DM240001 and DM240002) in conjunction with the USB PICtailâ„¢ Plus Daughter Board (AC164131).

dsPIC33EP512MU810 Plug-In Module (MA330025-1)


Can also be used with the Microchip MCHV (DM330023), MCLV (DM330021) or MCSM (DM330022) motor control development boards.

32-Bit

The following PIMs are intended for use with the Explorer 16 Development Board (DM240001 and DM240002) in conjunction with the USB PICtailâ„¢ Plus Daughter Board (AC164131).