USB
8-Bit
Low Pin Count USB Development Kit (DV164139)
Get your USB device applications up and running quickly using the PIC18F14K50 family of 8-bit USB microcontrollers. This development kit contains the low pin count development board, a spare development board, a PIC18F1XK50 debugging header, and a PICKit™ 2 debugger/programmer., along with a CD containing a user’s guide, course materials and product documentation.
PICDEM™ FS-USB (DM163025)
This demo board features the PIC18F4550 family of 8-bit USB microcontrollers for device mode applications. The board contains an expansion connector that is compatible with PICtail™ daughter boards, a temperature sensor, and a potentiometer. Also included is a CD containing full documentation about the board, application notes and software libraries for support of the HID, CDC and custom classes.
PIC18 Explorer Board (DM183032)
This board provides a foundation for development of various applications for the entire family of PIC18 8-bit microcontrollers. The board contains an adapter that allows the user to connect Plug-In Modules (PIMs) to the board for evaluation of many different PIC18 microcontrollers, including those PIMs incorporating USB microcontrollers.
16-/32-Bit
Explorer 16 Development Board (DM240001)
The Explorer 16 is a low cost, efficient development board to evaluate the features and performance of Microchip's 16-bit PIC24 microcontrollers, dsPIC33 Digital Signal Controllers, and 32-bit PIC32 microcontrollers. Coupled with the MPLAB ICD 2 In-Circuit Debugger or MPLAB REAL ICE, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry. Several PICtail™ Plus daughter boards, such as the USB PICtail Plus Daughter Board (AC164131), expand the development capability of the Explorer 16 for specific applications. In addition, various Plug-In Modules (PIMs) are available for development using the desired 16- or 32-bit device, including those PIMs incorporating USB microcontrollers .
USB PICtail Plus Daughter Board (AC164131)
This daughter board is used to facilitate rapid implementation and evaluation of USB applications that utilize Microchip’s line of 16- and 32-bit USB microcontrollers and digital signal controllers. It features example circuits for USB device, embedded host and On-The-Go (OTG) and both horizontal and vertical daughter board connection interfaces.
External Controllers
MCP2200 USB to RS232 Demo Board (MCP2200EV-VCP)
The MCP2200EV-VCP is a USB-to-RS232 development and evaluation board for the MCP2200 USB-to-UART device. The board allows for easy demonstration and evaluation of the MCP2200. The accompanying software allows the special device features to be configured and controlled. The board is powered from USB and has a test point associated with each GPIO pin. In addition, two of these pins are connected to LEDs which can be used to indicate USB-to-UART traffic when the associated pins are configured as TxLED and RxLED pins respectively.
MCP2210 Evaluation Kit (ADM00421)
The MCP2210 Evaluation Kit is a development and evaluation platform for the MCP2210 device. The MCP2210 Motherboard is designed to work together with the MCP2210 Breakout Board. The motherboard provides the test points needed for measurements and it also contains the following SPI slave chips:
- MCP23S08 – 8-bit I/O expander
- MCP3204 – 4 channel, 12-bit ADC
- 25LC02 – 2kbit EEPROM
- TC77 – temperature sensor
All the mentioned chips are SPI slaves controlled by the MCP2210. The MCP2210 Eval Board Demo software can be used to demonstrate the MCP2210 as a USB-to-SPI (Master) device and allow I/O control. In addition, the MCP2210 Utility software allows custom device configuration. A DLL package is also available in order to allow development of custom software using the MCP2210.