USB

Global Training


MASTERs Conferences

The premier technical training event for embedded control engineers around the globe. The MASTERs conference continues to arm system design engineers of every level with extensive product information and hands-on training.

Regional Training Centers

Global high-tech engineering labs equipped with the most current embedded control tools, techniques and instructors.These regional training centers will help you add functionality to your current applications while keeping you ahead of industry trends and design techniques in the competitive world of embedded control. Register for training near you today.

Online Seminars

Title Abstract Recording Date Duration
Emulating RS-232 over USB using the PIC18F4550 The Communication Device Class RS-232 Emulation Reference Project provides the most direct way to migrate a serial port (legacy) application to USB. In fact this firmware provides direct emulation of a serial port on PC running Windows 2K and Windows XP. As the PIC18F4550 is attached to the PC, a virtual COM port is created. All PC software using a COM port will work without modifications with the virtual COM port. This presentation gives an overview of the reference project, a quick demonstration, and links to additional information. 12/10/04 30 min
Introduction to PIC18 J-series Microcontrollers Often, designers are familiar with Microchip's smaller microcontrollers and then their applications grow in complexity, requiring more performance, memory and I/O. We offer a smooth migration for customers with scalable microcontroller solutions including the new PIC18 J-series for cost sensitive applications requiring 10 MIPS performance. The purpose of this web seminar is to clarify how the PIC18 J-series of devices fits into the rest of Microchip?s product portfolio. Also the presentation will cover the basic features and target applications for the PIC18 J-series products. Finally, information on development tools and additional support for the PIC18 J-series devices will be reviewed. 02/07/07 23 min
Introduction to the PIC24F MCU Microchip offers 4 families of 16-bit controllers with performance ranges from 16 MIPS to 40 MIPS with digital signal control. These products cover Flash Memory from 64 KB to 256 KB; RAM from 512 Bytes to 16 KB; and pin counts from 18 to 100 pins. The controllers are one part of a total solution that includes development tools and software libraries. This presentation provides an overview of Microchip?s 16-bit products, with a focus on the PIC24F entry level controller and the tools and libraries available. 08/28/06 25 min
Microchips 8-bit PIC® Microcontrollers
(Part 1 of 2)
This presentation will focus on Microchip's 8-bit PIC® microcontroller portfolio. In part 1, we will focus on the various 8-bit PIC® architectures. 12/01/11 24 min
Microchips 8-bit PIC® Microcontrollers
(Part 2 of 2)
This presentation will focus on Microchip's 8-bit PIC® microcontroller portfolio. In part 2, I will touch on 8-bit PIC® microcontroller technologies, peripherals, and development tool options available from Microchip today, along with guidance on where to go to find additional resources and information to assist you in getting started. 12/01/11 20 min