USB
MCP2200 USB-to-UART Serial Converter
- Implements USB Protocol Composite Device
- Class 02h – USB to UART comm and I/O control
- Class 03h – HID: I/O Control, EEPROM access
- Fully configurable VID and PID
- Eight General Purpose I/O pins
- 256 Bytes of user EEPROM
MCP2210 USB-to-SPI Protocol Converter
- Human Interface Device (HID) device
- Fully configurable VID and PID
- Nine general purpose I/O pins
- 256 bytes of user EEPROM
Recommended Products
| Device | USB Speed | MCU Interface | Tx/Rx Buffer Size (bytes) | # of GPIO | Operating Voltage (V) | Packages |
|---|---|---|---|---|---|---|
| MCP2200 | Full-Speed USB (12 Mb/s), Low-Speed USB (1.5 Mb/s) | UART | 128/128 | 8 | 2.7 to 5.5 | 20-pin SOIC, 20-pin TSSOP, 20-pin QFN |
| MCP2210 | Full-Speed USB (12 Mb/s), Low-Speed USB (1.5 Mb/s) | SPI | 64 | 9 | 3.3 to 5.5 | 20-pin SOIC, 20-pin TSSOP, 20-pin QFN |