USB
Three Step Approach to design your USB device with Microchip:
Get MPLAB® IDE!
The MPLAB® X IDE is the new graphical, integrated debugging tool set for all of Microchip’s more than 800 8-bit, 16-bit and 32-bit MCUs and digital signal controllers, and memory devices.
Download Microchip Application Libraries
The USB Framework is part of the Microchip Libraries of Applications (MLA).The MLA is highly modular and is optimized for Microchip's 8-bit, 16-bit & 32-bit microcontrollers. It is free for Microchip customers and easy to use.
For more information please visit the Microchip Libraries of Applications homepage
Select a USB Development Board
Microchip has a number of development platforms and Plug-in-Modules to suit any USB development need. For the beginner, we recommend selecting the USB Sterter Kit that most closely matches your needs.