Smartphone Accessory
These accessory kits for Android™ may be purchased at Microchip channel partners or MicrochipDirect.com.
For more information, please contact androidsupport@microchip.com
PIC24F Accessory Development Starter Kit for Android™ (DM240415)
- PIC24F 16-bit PIC® MCU with USB OTG
- Type A USB connectory
- User interface buttons
- LEDs and potentiometer
- Device charger circuitry up to 500mA
- Arduino™ footprint compatible for prototyping
- PICkit™ 3 programmer/debugger
PIC32 Accessory Development Kit for Android™ (DM320412)
- PIC32 PIC® MCU with USB OTG
- Type A USB connector
- I/O expansion board
- On-board programming/debugging capability