Smartphone Accessory

Digital Audio (Made-for-iPod® Program)


  • 16-, 24- and 32-bit stereo audio
  • I2S™ Audio Interface (also support LJ, RJ, PCM modes)
  • Flexible reference clock output for CODEC time base
  • Sample Rate Conversion (SRC)
  • MP3 decode
  • Equalization support
mcu icon

Recommended PIC® MCU Families


Device Pins Flash (Bytes) RAM (Bytes) USB mTouch™ Peripherals
PIC32MX220F032B 28 32k 8k Host, Device Yes 2x UART, 2x SPI/I2S™, 3x Comp,
I2C™, 9X 10-bit ADC
PIC32MX250F128D 44 128K 32K Host, Device Yes 2x UART, 2x SPI/I2S, 3x Comp,
I2C, 13X 10-bit ADC
PIC32MX440F128H 64 128K 32K Host, Device No 2x UART, 1x SPI, 2x Comp,
2x I2C, 16X 10-bit ADC

Feature Rich Smart Accessories (Made-for-iPod® and Android™ Programs)


  • Support for USB, UART, WiFi™ and Bluetooth® connectivity
  • Low power for battery or mobile device powered accessories
  • Enhanced memory and peripheral resources
  • Bootloading capability from smartphone to update accessory firmware from application
mcu icon

Recommended PIC® MCU Families


Device Pins Flash (Bytes) RAM (Bytes) XLP USB mTouch™ Peripherals
PIC18F25J50 28 32K 4K Yes Host, Device Yes 2x EUART, 2x MSSP, 2x Comp,
2x ECCP, 10x 10-bit ADC
PIC24FJ32GB002 28 32K 8K Yes Host, Device Yes 2x EUART, 2x SPI, 5x Comp,
2x I2C, 9x 10-bit ADC
PIC24FJ256GB110 100 256K 16K No Host, Device Yes 2x UART, 2x SPI, 5x Comp,
2x I2C, 9x 10-bit ADC
PIC32MX695F512L 100 128K 32K No Host, Device No 4x UART, 3x SPI, 3x Comp,
3x I2C, 16x 10-bit ADC

Low Cost, Fixed Function Accessories (Made-for-iPod® Program)


  • Very small firmware footprint
  • USB pass-through enabling (as supported)
  • Fast battery charging
  • Remote functions enabled
  • Audio / Video input and output
mcu icon

Recommended PIC® MCU Families


Device Pins Flash (Bytes) RAM (Bytes) EEPROM
(Bytes)
Peripherals
PIC12F1840 8 8K 256 256 1x EUSART, 1x MI2C/SPI, 1x ECCP,
1x Comp, 4x 10-bit ADC
PIC16F1827 18 8K 256 256 1x EUSART, 2x MI2C/SPI, 2x ECCP, 2X CCP,
2x Comp, 12x 10-bit ADC
PIC16F1829 8 8K 256 256 1x EUSART, 2x MI2C/SPI, 2x ECCP, 2X CCP,
2x Comp, 12x 10-bit ADC