Real-Time Clock/Calendar

Featured Products

I2C™ RTCC Featured Products Specifications

Device Family Interface SRAM EEPROM Unique ID Pin
Count
Comments Volume
Pricing
MCP7941X I2C 64 Bytes 1 Kbit 64 bits 8 Full Memory Options 0.70
MCP7940X I2C 64 Bytes 0 64 bits 8 ID only 0.64
MCP7940N I2C 64 Bytes 0 0 8 Low Cost 0.57
MCP7940M I2C 64 Bytes 0 0 8 Low Cost — No VBAT 0.45

SPI RTCC Featured Products Specifications

Device Family Interface SRAM EEPROM Unique ID Pin
Count
Comments Volume
Pricing
MCP795W2X SPI 64 Bytes 2K 128 bits 14 Watchdog Timer,
Event Detects (x2)
1.24
MCP795W1X SPI 64 Bytes 1K 128 bits 14 Watchdog Timer,
Event Detects (x2)
1.18
MCP7952X SPI 64 Bytes 2K 128 bits 10 Full memory options 0.93
MCP7951X SPI 64 Bytes 1K 128 bits 10 Full Memory Options 0.87
NOTE: Battery switchover with power-fail timestamp and digital trimming in all RTCCs unless noted.

RTCC Development Tools

The Real-Time Clock PICtail™ Daughter Board provides a low-cost method of evaluating real-time clock functionality in standard development platforms. For additional functionality, a coin cell holder and battery are included for backup power.

<