Real-Time Clock/Calendar
SPI RTCC Block Diagram
SPI RTCC Products
Timing Features
- Hours, minutes, seconds
- Alarm down to 0.01 seconds
- Day of the week, day, month and year
- Dual alarms: IRQ Out using VCC or VBAT
- Programmable clock out: 1 Hz to 32 KHz using VCC
- 32 KHz Boot Clock at power up (MCP795BXX)
- Digital Trimming from -255 ppm to +255 ppm
- Up to 22 seconds/day
- Timestamp at Battery Switchover
- VCC to VBAT
- VBAT to VCC
- Watchdog Timer
- SPI Retrigger
- I/O Retrigger
NOTE: 1 PPM ≈ 86 Milliseconds/Day
Memory
SRAM
- 64 bytes
EEPROM
- 2 Kbits or 1 Kbits
Unique ID
- 128 bits
Unique ID Programming
- 0 = Blank
- 1 = EUI-48 MAC Address
- 2 = EUI-64 MAC Address
Voltage and Current
- Main Power (Oscillator running)
- VCC = 1.8V to 5.5V
- ICC = < 1 μA
- Battery Backup (Timekeeping & RAM)
- VBAT = 1.3V to 5.5V
- IBAT = < 700 nA