Real-Time Clock/Calendar

Applications

How do you plan to use the Real-Time Clock/Calendar in your application or design? Here are some examples of how RTCC Technology can take your applications to bigger and better places.

Smart Energy

Smart Energy applications can use a real-time clock with a MAC address for wired and wireless communications with other devices.

Utility Metering

Digital trimming in the real-time clock can be used to perform software temperature compensation for more accurate time.

Ethernet

The EUI-48™ or EUI-64™ MAC Address in the RTCC can provide any Ethernet enabled application with its own unique identification.

LCD

The time of day and date from a real-time clock is regularly displayed on the LCD in many systems.

<