Power Monitoring

Featured Development Platforms


Click image to enlarge

MCP3911 ADC Evaluation Board for 16-Bit MCUs (ADM00398)


The MCP3911 ADC Evaluation Board for 16-Bit MCUs system provides the ability to evaluate the performance of the MCP3911 dual-channel ADC. Connect sensor of choice and perform measurements using graphical PC tools.


Click image to enlarge

MCP3903 ADC Evaluation Board for 16-Bit MCUs (ADM00310)


The MCP3903 ADC Evaluation Board for 16-bit MCU system provides the ability to evaluate the performance of the MCP3903 six channel sigma-delta ADC. Connect sensors of choice and perform measurement using graphical PC tools.


Click image to enlarge

EMC1701 Single Channel High-Side DC Current and Temperature Sense Eval Board (ADM00495)


The EMC1701 evaluation board provides the means to evaluate the performance and features of the EMC1701 device. This USB based board allows users to modify and view registers.


Click image to enlarge

PAC1710/20 Single-Dual High Side DC Current Sense Evaluation Board (ADM00494)


The PAC1710/20 evaluation board provides the means to evaluate the performance and features of the PAC1710 and PAC1720 devices. This USB based board allows users to monitor an onboard or external current source and to modify and view registers.