Power Monitoring

Features:


  • Low memory, small footprint MCUs reduce system cost
  • Low overhead energy measurement software
    • Can be layered on top of SMPS software in digital power supply
    • Provided in source form
  • Harmonic analysis using dsPIC® DSCs
  • Fast ADC sample rate enables oversampling for improved accuracy on Op Amp platform
  • Common MPLAB® IDE enables easy migration across PIC® microcontroller families
Power Monitoring PIC Microcontrollers
Product Platform Flash
Memory
(KB)
MIPS RAM
(Bytes)
ADC Serial
Interface
Internal
Op-Amps
Pin Count
PIC24F04KA20X Op Amp, MCP39XX 4 16 512 10-bit UART, SPI, I2C 0 14
PIC24F08KL20X Op Amp, MCP39XX 8 16 512 10-bit UART,
SPI/I2C
0 14
PIC24F16KL40X Op Amp, MCP39XX 16 16 1024 10-bit 2 UART,
2 SPI/I2C
0 20, 28
dsPIC33EP32MC20X Op Amp, MCP39XX 32 70 4096 12-bit,
10-bit
2 UART,
2 SPI/I2C
2 28, 36, 44