Power Monitoring

Features


  • Simultaneously sampled 24-bit ΔΣ ADCs
  • Multi-channel solutions for single- and poly-phase metering
  • Industry leading accuracy
    • Up to 94.5 dB SINAD
    • Down to -106.5 dBc THD
    • Up to 111 dB SFDR
  • Programmable date rates to 125 ksps
  • High Integration
    • Internal low drift voltage reference
    • Phase compensation
    • Onboard calculations and SoC solutions
  • Energy calculation libraries
  • Low power consumption
  • Extended temperature range
MCP3911 PIC Microcontrollers

Technology

Delta-Sigma Analog-to-Digital Converter

A Delta-Sigma ADC is an oversampling converter that incorporates a built-in modulator, which is digitizing the quantity of charge integrated by the modulator loop. The quantizer is the block that is performing the Analog-to-Digital conversion. Multi-bit quantizers help to lower the quantization error without changing the order of the modulator or the over-sampling rate (OSR), which leads to better SNR figures. Typically, however, the linearity of such architectures is more difficult to achieve since the DAC non-linearity limits the THD of such ADCs. Our architecture utilizes a Flash ADC for the multi-level quantizer and a proprietary multi-level DAC architecture that is inherently linear for improved SNR and THD figures.

PIC and dsPIC MCU Migration graphic

Click image to enlarge

Dithering

Dithering can be applied to a Delta-Sigma ADC to suppress the tones and improve THD, which is crucial for power metering applications. Dithering is the process of adding an error to the ADC feedback loop in order to “decorrelate” the outputs and “break” the Idle tones behavior. This error is filtered by the feedback loop and typically has a zero average value so that the converter static transfer function is not disturbed by the dithering process. However, the dithering process slightly increases the noise floor while reducing its tonal behavior, and thus, improving SFDR and THD. The dithering process scrambles the Idle tones into baseband white noise and ensures that dynamic specs (SNR, SINAD, THD, SFDR) are less signal dependent. The performance of the MCP3911 illustrated in the graphs below show the advantages of Microchip Technology’s proprietary dithering algorithm which allows for industry leading accuracy.

SINAD vs. OSR

SINAD vs. OSR
Click image to enlarge

THD vs. OSR

THD vs. OSR
Click image to enlarge

Integrated Non-Linearity vs. Input Voltage

Integrated Non-Linearity vs. Input Voltage
Click image to enlarge

Products

Op Amps

Product
Offset Voltage
(mV,typ)
Number Per Package
Temperature
Range
Package
MCP6L2
3
2
-40 to 125C
SOIC, MSOP, TSSOP, SOT
MCP6L02
5
2
-40 to 125C
SOIC, MSOP, TSSOP, SOT, SC70

Energy Measurement AFEs

Product
Dynamic Range
Typical Accuracy
ADC Channels
Ouput Type
Analog VDD
Digital VDD
Features
MCP3911
24-bit
94.5 dB
SINAD
2
Up to 32
SPI
-40 to 125C
QFN,
SSOP
MCP3901
24-bit
94.5 dB
SINAD
2
Up to 32
2-wire/SPI
-40 to 125C
QFN,
SSOP
MCP3903
24-bit
91 dB
SINAD
6
Up to 32
SPI
-40 to 125C
SSOP