Power Monitoring
Best Accuracy (1-Φ, Shunt, CT)
| Function | Product Family |
| Analog | MCP3911 (Single Phase) MCP3903 (3-Phase*) |
| Microcontroller | PIC24F04KAXXX Family PIC24F08KLXXX Family PIC24/dsPIC33 Family |
*3-phase connection requires changes
in system design, not depicted here
Less than 0.2% error rate with dynamic range 8000:1
- Better than Class 0.2 measurement (based on IEC62053) using CT
- Better than 0.2% error using a shunt resistor
- 24-bit dual AFE with integrated PGAs for high accuracy measurements
- Fast calibration solution available
- Low overhead software allows sharing MCU with system responsibilities
- Example design