Power Monitoring
Good Accuracy (1-Φ, Shunt)
| Function | Product Family |
| Analog | MCP6L2 (Low offset voltage) MCP6L02 |
| Microcontroller | PIC24F04KAXXX Family PIC24F08KLXXX Family PIC24/dsPIC33 Family |
Less than 1% error rate with dynamic range 100mA to 15A, shunt based design
- 2-stage gain using op amps with low offset voltage
- Microcontroller with fast integrated ADCs enable higher effective bit rate for improved accuracy
- Fast calibration solution available