Power Monitoring

Fixed Function (DC)


Click image to enlarge

Function Product Family
Current Monitor PAC1710/20
Thermal & Current Monitor EMC1701/2/4

 

  • Up to 2.6s sampling window better represents average power usage when system MCU polls for update
  • Internal computation engine eliminates need for energy calculation software on MCU
  • User defined alerts for peak transient detection and temperature limits
  • Integrated input filtering minimizes discrete components
  • SMBus/I2C addressable