Personal Area Networks
ZigBee® - RF4CE/PRO/SEP Tools
The development tools that are suitable for ZigBee® PRO stack or Smart Energy Profile based applications.
You can purchase these development tools from MicrochipDirect.
All documentation, tools, drivers, and utilities for MRF development kits can be found in the ‘Resources’ tab.
| Development Kit | Part Number | Frequency | Technology | Platform |
|---|---|---|---|---|
| Explorer 16 + MRF24J40MA PICtail | AC164134-1 | 2.4 GHz | ZigBee® PRO/SEP Profile | 16/32-bit |
| Explorer 16 + MRF24J40MB PICtail | AC164134-2 | 2.4 GHz | ZigBee® PRO/SEP Profile | 16/32-bit |
| Explorer 16 + MRF24J40MC PICtail | AC164143 | 2.4 GHz | ZigBee® PRO/SEP Profile | 16/32-bit |
| Remote Control Demo Board with ZENA Wireless Adapter |
DM240315-2 | 2.4 GHz | ZigBee® RF4CE | 16-bit |
Software
ZigBee™ PRO software stack is available for purchase on Microchip Direct – Part No. SW183053
Please contact Microchip sales to obtain ZigBee Smart Energy Profile (SEP) Suite or ZigBee® RF4CE software stack.