Personal Area Networks

ZigBee® RF4CE


Microchip offers one of the smallest footprint, lowest sleep current, RF4CE compliant platforms for consumer electronic and equipment manufacturers. The ZigBee RF4CE stack is a standard based wireless communication protocol utilizing the 2.4GHz IEEE 802.15.4 transceiver for remote controls (controller) and audio/visual equipment (target).

ZigBee® RF4CE Wireless Control

RF4CE Block Diagram

Click image to enlarge

ZigBee® RF4CE Compliant Platform


Microchip's ZigBee® RF4CE compliant platform utilizes our nanoWatt XLP® PIC® microcontroller for low power, long battery life operation and the MRF24J40 2.4 GHz IEEE 802.15.4 compliant transceiver as the hardware platform. Together with a highly efficient RF4CE protocol stack implementation of just 16 KB, the hardware/software platform is the smallest known implementation and lowest power solution.

  • NanoWatt XLP eXtreme Low Power family of microcontrollers
  • MRF24J40 2.4 GHz IEEE 802.15.4 transceiver or MRF24J40MA/MB FCC, ETSI, IC, C-TICK certified transceiver modules
  • ZigBee RF4CE protocol stack

ZigBee® RF4CE Compliant Platform

RF4CE Block Diagram

Click image to enlarge

Firmware Product Memory RAM EEROM
ZigBee® R4FCE
-Target
-Controller

16K
14K

1.5K

256B
ZRC Profile 2K   32K

Please contact Microchip sales to obtain ZigBee RF4CE software stack.