Personal Area Networks

The Industrial, Scientific and Medical (ISM) unlicensed Sub-GHz radio frequency bands are used for many short-range, low data-rate, and low-power wireless applications. Microchip provides stand alone transceivers and receiver products along with our family of rfPIC transmitter with embedded PIC® microcontroller.

These radio solutions are ideal for AMR metering, consumer electronics, home, business, industrial automation, automotive, toys and medical applications.

Hardware Solutions


Microchip provides Sub-GHz RF solutions to our customers which complement our PIC family of microcontrollers. These products provide a flexible, cost-effective platform for customers to create the optimum wireless products and solutions for their given application.

Radios Modulation Data Rate
(kbps)
Freq. Range (MHz) Sensitivity (dBm) Tx Power (dBm)
MRF89XA FSK/OOK 200 868/915/955 -113 +12.5
MRF49XA FSK 256 434/868/915 -110 +7
Module Modulation Data Rate
(kbps)
Freq. Range (MHz) Sensitivity (dBm) Tx Power (dBm)
MRF89XAM8A FSK/OOK 40 863-870 -113 +12.5
MRF89XAM9A FSK 40 902-928 -113 +12.5
MCU
Transmitter
Program
Memory
Program
Memory
Data
EEPROM/Flash
RAM (Bytes) Frequency Range
(MHz)
PIC12LF1840T48A Flash 7.1K 256 bytes 256 418, 434, 868
PIC12LF1840T39A Flash 7.1K 256 bytes 256 310-915
PIC12F529T48A Flash 2.3K 64 bytes 201 418, 434, 868
PIC12F529T39A Flash 2.3K 64 bytes 201 310-915
rfPIC12F675K Flash 1.7k 128 bytes 64 290-350
rfPIC12F675F Flash 1.7K 128 bytes 64 380-450
rfPIC12F675H Flash 1.7K 128 bytes 64 850-930