Personal Area Networks
Microchip provides transceiver based solutions to our customers which complement our PIC® family of microcontrollers. These products provide a flexible, cost effective platform for customers to create the optimum wireless products and solutions for their given application.
Transceivers
- 2.4GHz IEEE 802.15.4 compliant
- Supports MiWi™, MiWi™ P2P and ZigBee®
- In-line/stand-alone encryption
- Automatic MAC retransmit
- 18 mA(RX)/22 mA(TX)/2 A(Sleep)
- Small 40-pin leadless 6x6 mm^2 QFN package
| Transceiver | Data Rate | Frequency Range (MHz) |
Sensitivity (dBm) |
Tx Power | Rx Mode | Output Power (dBm) |
|---|---|---|---|---|---|---|
| 250 kbps | 2.405-2.48 | -94 | 23mA | 19mA | +0 | |
| 125kbps - 2Mbps | 2.405-2.48 | -103 | 25mA | 13.5mA | +0 |
Modules
| Module | Data Rate | Frequency Range (MHz) |
Sensitivity (dBm) |
Tx Power | Rx Mode | Output Power (dBm) |
|---|---|---|---|---|---|---|
| 250 kbps | 2.405-2.48 | -94 | 23mA | 19mA | +0 | |
| 250 kbps | 2.405-2.475 | -102 | 130mA | 25mA | +20 | |
| 250 kbps | 2.405-2.475 | -108 | 120mA | 25mA | +19 |