Proximity, Keys and Sliders

Microchip’s mTouch sensing solutions enable designers to easily design and integrate touch technologies into their applications. The mTouch sensing solutions are proven and used in many applications worldwide due to its superior noise robustness, no additional external component requirements, ease of implementation and the range of products.

Design Flexibility


  • Works through glass and plastic
  • Works through metal
  • Waterproof
  • Works with gloves
  • Allows braille marking

Efficient and Robust Solutions


  • eXtreme Low Power technology
  • 1.8V operation
  • Low noise emmision
  • High noise robustness

Industry's broadest portfolio


  • 8-bit, 16-bit & 32-bit PIC® MCUs
  • Turnkey as well as firmware based solutions
  • Dedicated proximity solutions
  • Up to 32 inputs
  • I2C, SPI, UART , USB, SMBUS or CAN communication
  • Easy integration with LCD or Graphics
News & Events: Microchip Announces Industry’s Lowest Power Projected-Capacitive Touch Controllers

Back To Top

Products


Back To Top

Documentation


Back To Top

Software


Back To Top

Design Partners


mTouch™ Design Partner Specialists


Motor Control Design Partners

The following companies have proven touch and HMI design expertise as verified by Microchip. Please contact any of these companies for design services and support for your mTouch™ project needs.

Design Partner Location(s) Contact Information Capacitive Metal Over Capacitive Touch Screens Custom Overlays
Wisconsin, USA
Europe
sales@amtouchusa.com
(414) 847-1814
   
Taiwan, Far East Laura Jing@Amtouch.com.tw
886 2 2430-2666, ext 2201
   
Ohio, USA tmatt@deltasystemsinc.com
(330) 422-2511
   
Germany, Europe marcus.riegger@demmel.de
+49 8381 919 0
 
Germany, Europe info@i-lcd.com
+44 (0) 1635 294600
   
California, USA SandraWada@keegroup.com
(714) 510-3117
 
Tennessee, USA brian@viper-design.com
(615) 389-3027
   
Wisconsin, USA BHeidenrich@xymox.com
(414) 362-9000
Explore all Design Partners