LIN

Transceivers


Stand Alone Transceivers


  • LIN 1.3, 2.0, 2.1 and SAE J2602 compliant
  • Industry standard 8-pin SOIC pin-out
  • DFN and PDIP package options
    also available
  • Enhanced ESD and EMC performance

Transceivers with Voltage Regulator


  • LIN 1.3, 2.0, 2.1 and SAE J2602 compliant
  • Built-in voltage regulator - 3.3V or 5V output voltages
  • Voltage regulator output current - 50 mA

Transceiver with Voltage Regulator
and Windowed Watchdog Timer


  • LIN 1.3, 2.0, 2.1 and SAE J2602 compliant
  • Built-in voltage regulator - 3.3V or 5V output voltages
  • Voltage regulator output current - 70 mA
  • Programmable windowed Watchdog Timer via external resistor
  • Ratio metric battery voltage monitor