LCD

LCD Explorer Development Board (DM240314)

  • Features the PIC24FJ128GA310 MCU and supports 100-pin Plug-in Modules
  • LCD Glass with x8 commons, 37x7 banner and 37 custom icons
  • mTouch Capacitive Button
  • Separate Vbatt battery supply

PICDEM LCD2 Demo Board (DM163030)

  • Demonstrates the main features of 28,40,64 and 80-pin LCD PIC® MCU
  • Sample LCD glass display included for custom prototyping
  • Features LCD voltage booster and software contrast control

F1 Evaluation Platform (DM164130-1)

  • Simple development tool for Enhanced Mid-range PIC® microcontrollers (PIC12Fxxx/PIC16F1xxx)
  • Quick and easy development is ensured
  • Features prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, and BLDC motor control

PIC® MCU Solutions
for LCD Displays

PIC MCU Solutions for LCD Displays

Duration: 2:11

Published: December 10, 2010

Microchip's LCD PIC® microcontroller family is a Flash-based, power managed family of LCD-enabled microcontrollers. Microchips LCD PIC microcontroller family meets low power design requirements including driving the LCD display in sleep mode while maintaining desired functional features. With the ability to select from an array of available LCD PIC microcontrollers, a designer can provide additional value by creating scalable designs and products. This gives the designer flexibility to offer different solutions based on the demand of varying market segments all from a single design.