LCD

Development Tools

A complete suite of tools is available to help get your design to market. Choose from low cost starter kits, fully featured development boards, free MPLAB® IDE and C compilers as well as a range of debuggers.

Development and Evaluation Boards

Development & Evaluation Boards

VIEW

These boards include flexibility and expansion capability for full featured designs, including the ability to add different processors and application daughter cards.

 
  • PICDEM™ LCD Explorer Development Board
    • The LCD Explorer Development Board (DM240314) supports Microchip’s 100-pin Microcontrollers with x8 common Segment LCD Drivers. The LCD Explorer provides a 38 segment x 8 common LCD display with capacitive touch button, separate vbat battery supply and PICtail Plus daughter card connector for additional flexibility.
  • PICDEM™ LCD2 Demo Board
    • The PICDEM LCD2 Demonstration Board (DM163030) shows the main features of Microchip's 28-, 40-, 64-, and 80-pin LCD Flash PIC® microcontrollers including the LCD voltage booster and contrast controller. It is populated with the PIC18F85J90. A sample LCD glass display with x4 commons is included for custom prototyping.
  • PICDEM LCD 2 Processor Plug-in Modules, MA180019, MA180022, MA180025MA180027
    • Processor PIMs for LCD 2 Demo Board
  • F1 Evaluation Platform
    • Provides a plaform for LCD and general purpose development for any PIC12F1xxx/PIC16F1xxx microcontroller. Quick and easy development is ensured with the integrated functionality including: prototyping area, LCD control, system current monitoring, temperature sensing, Real-Time-Clock, LED drive, button control, and BLDC motor control.

Development Environment

VIEW

MPLAB® IDE integrated toolset and C compilers enable fast development of embedded applications and include a host of free software for optimized code.