LCD

Direct Drive for Segmented Displays


  • Supports direct LCD panel drive capability; no external components needed
  • Lower system cost
  • Generate different voltage levels through integrated voltage bias generation
  • Supports a range of fixed and variable bias options and variable clock inputs

Maximum Number of Segments



  Maximum Number of Segments
 Featured Product Families Pins 1 Common 2 Commons 3 Commons 4 Commons 8 Commons
PIC16LF190X 28 19 38 57 72 -
PIC16F193X 28 16 32 48 60 -
PIC16LF193X 40 24 48 72 96 -
PIC16F194X 64 46 92 138 184 -
PIC18F6XJ90 64 32 64 96 128 -
PIC18F6XJ93 64 33 66 99 132 -
PIC18F6XK90 64 33 66 99 132 -
PIC18F8XJ90 80 48 96 144 192 -
PIC18F8XJ93 80 48 96 144 192 -
PIC18F8XK90 80 48 96 144 192 -
PIC24FJXXXGA306 64 34 68 112 146 240
PIC24FJXXXGA308 80 50 100 150 200 368
PIC24FJXXXGA310 100 64 128 192 264 480

Software Contrast Control:


  • Key feature using firmware to boost or dim the contrast of the display
  • Boost the contrast up to VDD or beyond using MCUs with an integrated charge pump
  • Vary the contrast on the LCD to account for different operating conditions such as temperature, lighting and humidity
  • Invaluable for portable applications especially when the battery level drops

eXtreme Low Power Technology


  • Lowest power (sleep currents down to 20nA, active mode currents down to 50µA/Mhz) — longest battery life
  • Sleep mode flexibility: RAM retention, fast wake up and flexible wake up sources
  • Brown-out Rest down to 45 nA — protection as batteries are depleted
  • Watchdog Timer down to 200 nA — provides protection against system failure
  • Real-Time Clock down to 400 nA — povides precise timekeeping
  • Drive glass in sleep mode, for reduced power consumption and longer battery life

CTMU


  • Provides constant current source with a range from 0.550uA to 550uA
  • Used in applications like capacitive touch, time domain reflectometry, humidity measurement, precise time measurement, temperature measurement, and more.

RTCC (Real Time Clock and Calendar)


    Many PIC MCU's come with an integrated RTCC for time keeping and calendar applications. RTCC can be calibrated and provides hours, minutes, and seconds using the 24 hour format. It also has highly configurable alarm and has the ability to wake up external devices without CPU intervention. The RTCC can run in deep sleep mode and is optimized for long term battery operation. LCD MCU's with integrated RTCC helps in reducing cost and development cycle, especially in applications which require display of time or day.

AY0438


    AY0438 is a CMOS integrated device that drives a LCD, usually under the control of a microprocessor. It can drive up to 32 segments and has a low power operation. It is cascadable, has an on chip oscillator and is compatible for both CMOS and TTL inputs. It can be used in applications such as industrial displays, consumer product displays, automotive dashboard displays.

Display A/D Converters


    Microchip offers direct-display drive analog-to-digital converters, which have the following features; Drives LCD or LED Display directly, have low noise or stable display, guaranteed zero reading with zero input, convenient 9V battery operation and internal reference with low temperature drift.