LCD

Stand Alone LCD Driver - AY0438


This stand alone LCD driver can drive up to 32 segments of arbitrary configuration and includes an on-chip oscillator. This chip is basically a smart peripheral, simple to use with only three control lines. The AY0438 is used in applications ranging from industrial, consumer, telecom and automotive segmented displays.

  AY0438
Drives # of Segments 32
On-chip Oscillator Yes
Electrostatic Discharge Protection on all pins Yes
Control Lines Required 3
CMOS and TTL-Compatible Inputs Yes
# of Characters 16