LCD

PIC® MCUs with Integrated LCD Controller Product Family


PIC microcontrollers with integrated LCD drivers can directly drive segmented displays with letters, numbers, characters and icons with up to 480 segments. These MCUs meet low power design requirements including driving the LCD display in sleep mode as well as software contrast control for boosting or dimming.

PIC® MCU Families with LCD Controller Pin Count Max Segments Program Memory (KB) RAM (Bytes) EEPROM Data Memory Voltage Range Special Features (RTCC/CTMU/XLP/1-, 12 bit ADC)
PIC16LF1902/3 28 72 3.5/7 128/256 0 1.8/3.6 XLP/10-bit,
11 channels
PIC16LF1904/6/7 28/40 72/116 7/14 256/512 0 1.8/3.6 XLP/10-bit, ll or 14 channels
PIC16(L)F1933 28 60 7 256 256 1.8-5.5 XLP/10-bit,
11 channels
PIC16(L)F1934/6/7 28/40 60/96 7/14 256/512 256 1.8-5.5 XLP/10-bit, 11 or 14 channels
PIC16(L)F1938/9 28/40 60/96 28 1024 256 1.8-5.5 XLP/10-bit, 11 or 14 channels
PIC16(L)F1946/7 64 184 14/28 512/1024 256 1.8-5.5 XLP/10-bit, 16 channels
PIC18F8XK90 80 192 32/64/128 4K 1024 1.8-5.5 RTCC/CTMU/XLP/12-bit, 24 channels
PIC18F6XK90 80 132 32 2K 1024 1.8-5.5 RTCC/CTMU/XLP/12-bit, 16 channels
PIC18F8XJ90 80 192 64/128 4K 0 2.0-3.6 RTCC/CTMU/12-bit, 12 channels
PIC18F6XJ90 64 132 64/128 4K 1024 2.0-3.6 RTCC/CTMU/10-bit, 12 channels
PIC18F8XJ93 80 192 64/128 4K 0 2.0-3.6 RTCC/CTMU/12-bit, 12 channels
PIC18F6XJ93 64 132 64/128 4K 0 2.0-3.6 RTCC/CTMU/12-bit, 12 channels
PIC18F8XJ72 80 132 64/128 4K 0 2.0-3.6 RTCC/CTMU/12-bit, 12 channels
PIC24FJXXXGA306 64 240 64/128 8K AN1095-Emulated 2.0-3.6 RTCC/CTMU/XLP/12-bit, 24 channels
PIC24FJXXXGA308 80 368 64/128 8K AN1095-Emulated 2.0-3.6 RTCC/CTMU/XLP/12-bit, 24 channels
PIC24FJXXXGA310 100 480 64/128 8K AN1095-Emulated 2.0-3.6 RTCC/CTMU/XLP/12-bit, 24 channels