Intelligent Power
Level 1 Integration - On/Off Control
Level1 or on/off control functions such as start-up sequencing, automatic shutdown and watchdog fault detection can be performed using Microchip's PIC10F product family.
The 6-pin PIC10F family allows digital features to be integrated into any power supply design with a cost structure that makes them nearly disposable. The on-chip ADC, comparator and timer peripherals can be used to augment analog power supply designs, providing on/off control, soft-start, power sequencing or monitoring features to the application.
The PIC10F combined with Microchip’s analog controllers and external drivers offers an intelligent and powerful power supply solution.
Processor Product Table
| Product | Pins | Flash KB | Ram Bytes | EE Bytes | Timer 8/16-bit | Comparator | CCP/ECCP | Analog or HS PWM | ADC 8-bit | Analog Controller | MOSFET |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC10F206 | 6 | 0.75 | 24 | - | 1/0 | 1 | - | - | - | - | - |
| PIC10F222 | 6 | 0.75 | 23 | - | 1/0 | - | - | - | 2 ch | - | - |
| MCP1630 | 6 | 0.75 | 23 | - | 1/0 | - | - | - | 2 ch | - | - |
Analog Controller Product Table
| Product | Flash KB | EE Bytes | Timer 8/16-bit | Analog Controller | MOSFET |
|---|---|---|---|---|---|
| MCP1630 | - | - | - | - | - |