Intelligent Power
Analog and Serial EEPROM
Microchip offers a wide range of supporting product, including LDO's and switching regulators, ADC and DAC's, temperature sensors, and operational amplifiers and comparators.
Analog Portfolio for Power Applications
| Product Line | Example Devices | Description |
|---|---|---|
| MCP87XXX Family | High-Speed, Low-Figure of Merit Discrete MOSFET Devices | |
| MCP1700/2/3,
MCP1790/1, MCP1824/5/6/7, MCP1801/2/4, TC1301/2 |
Input voltage up to 30V. Output currents up to 1500 mA | |
| MCP125X, TC766X | TC7660 20 mA, MCP1252 adjustable and fixed, regulated, 120 mA |
|
|
TC1303,
MCP1603, MCP165X, MCP1640 |
Switcher/LDO combo, buck regulator, boost regulator | |
| MCP140X, MCP141X, MCP14628, MCP14700 |
Low-side and low-side/high-side drivers | |
| MCP9800/4, MCP9509, MCP9700 | I²C™, logic or voltage out. ±1°C accuracy nom. | |
| MCP602X, MCP629X | RR I/O, low current/low voltage, 10 MHz and down | |
| MCP1630, MCP1631 | 1 MHz, V and I modes, built-in driver | |
| TC642, TC647B, TC670 | -40 to +85°C operation, 3.0 V to 5.0 V operating voltage |
Microchip serial EEPROMs provide industry-leading field reliability, E/W endurance, wide operating temperature range, versatile and tiny packaging options, short lead times and fast availability for all volumes in all business cycles. Broad offerings are available from 128 bit to 1 Mbit in all popular buses plus the new UNI/O® single wire bus.
Serial EEPROMs
| Bus Density | Max Speed | Temperature (° C) |
|---|---|---|
| 400 KHz | -40 to +85/+125 | |
| 1 MHz | -40 to +85/+125 | |
| 1 MHz | -40 to +85/+125 | |
| 3 MHz | -40 to +85/+125 | |
| 10 MHz | -40 to +85/+125 | |
| 10 MHz | -40 to +85/+125 | |
| 10 MHz | -40 to +85/+125 | |
| 10 MHz | -40 to +85/+125 | |
| 20 MHz | -40 to +85/+125 | |
| 20 MHz | -40 to +85/+125 | |
| 100 KHz | -40 to +85/+125 | |