Graphics Displays
The development tools for graphical displays are highly modular to allow many different sizes of glass to connect with various product families. The table below includes the recommended development board and display board needed for a fully functional development environment.
Low Cost Solution Without External Graphics Controller
| Family | Development Board | Display Boards Supported | ||||
|---|---|---|---|---|---|---|
|
Click image to enlarge |
QVGA 3.2" Graphics
|
WQVGA 4.3" Graphics
|
VGA 5.7" Graphics
|
Prototype Boards |
||
| PIC24 "DA" Family |
PIC24FJ256DA210 Board
(DM240312) |
Yes | Yes | Yes* | Yes | |
| PIC32 "LCC" Graphics |
PIC32 Starter Kit
|
Yes | Yes | Yes* | Yes | |
| PIC32 "LCC" Graphics |
PIC32 GUI Development Board with Projected Capacitive Touch
|
Yes | ||||
Note: Recommendations based on 16 bpp, 60 Hz performance on PIC® MCU *at 8 bpp, 60 Hz or 16 bpp, 30 Hz
Solutions With External Graphics Controllers
| Family | Development Board | Display Boards Supported | ||||
|---|---|---|---|---|---|---|
|
Click image to enlarge |
QVGA 3.2" Graphics
|
WQVGA 4.3" Graphics
|
VGA 5.7" Graphics
|
WVGA 7" Graphics
|
Prototype Boards
|
|
|
PIC24 + Solomon SSD1926 |
Explorer 16
|
Yes | Yes | Yes | ||
|
PIC32 + Solomon SSD1926 |
PIC32 Starter Kit
Multimedia Expansion Board
|
Yes | ||||
|
PIC32 + Solomon SSD1926 |
PIC32 Starter Kit
|
Yes | Yes | Yes | ||
| PIC24 + Epson S1D13517 |
Explorer 16
Epson GFX Board
|
Yes | Yes | Yes | Yes | |
| PIC32 + Epson S1D13517 |
PIC32 Starter Kit
Epson GFX Board (AC164127-7) |
Yes | Yes | Yes | Yes | Yes |
Recommendations based on 16 bpp, 60 Hz performance on PIC® MCU and LCD controller. Actual displays are capable of more than 16 bpp, 60 Hz
See All Graphics Development Boards