Graphics Displays

Third-Party Graphics Design Tools

Low Pin Count USB Development Kit (DV164127)Visual Graphics Display Designer (VGDD)

Visual Graphics Display Designer (VGDD)


Visual Graphics Display Designer (VGDD) lets you easily draw complex user interfaces for your embedded project based on Microchip`s Graphics Object Library. Supports PIC24, dsPIC and PIC32 MCU families. You can use all the original GOL objects (Button, StaticText, etc.) and GPL objects (Arc, Circle, Line, Rectangle) plus several custom and external widgets. You can create an unlimited number of screens with many widgets on each. Converts fonts and bitmaps easily. VGDD generates pure C code that can be added to existing MPLAB IDE projects. It also includes a Wizard that generates complete projects for many combinations of development boards and displays. The built-in simulator allows you to test and evaluate the user interface on a PC, and even distribute it to others using a freeware player. VGDD runs on Windows; the freeware player also runs on Linux and Mac. Single PC license.

VirtualFab is a trusted Third Party Tool provider.

SW500190 - Visual Graphics Display Designer by VirtualFab

Third-Party Graphics Design Modules

mikroElektronika

mikroElektronika


The Mikromedia Board is a palm-sized unit with amazing multimedia capabilities. It includes a 320 x 240 TFT display with touchscreen, stereo MP3 codec, 8-Mbit serial flash, microSD card slot, headphone jack, and a USB connector. Powered by USB, the board can easily play MP3 files from a microSD card with full 320 kbps quality.

Example projects and documentation are included for mikroC, mikroBasic, and mikroPascal PRO compilers, which are available direct from MikroElecktronika. The board includes two programming ports: one for PICkitâ„¢ 3 and one for MikroEs LV24-33 programmer/debugger.

MikroElektronika is a trusted 3rd Party Tool Provider

Mikromedia Board for PIC18 PIC18F87J50 TMIK009
Mikromedia Board for PIC24 PIC24F256GB110 TMIK010
Mikromedia Board for dsPIC33 dsPIC33FJ128GP710 TMIK011
Mikromedia Board for PIC32MX7/29/12 PIC23MX795F512 TMIK008
Earth LCD - ezLCD-301

Earth LCD


The ezLCD-301 from Earth LCD is a third generation, intelligent touch screen display subsystem. It is designed for rapid development of visual interfaces without traditional programming. Simply copy fonts, bitmaps and macros to the ezLCD flash drive via USB cable. You can control the module interactively through a serial terminal program (included) or by scripting macros in the EarthSEMPL macro language. EarthLCD is a trusted Third Party Tool provider

  • 2.6 Color TFT LCD w/ 4 wire touchscreen
  • 400 x 240 Resolution w/ LED Backlight
  • Based on PIC24FJ256DA210 MCU
  • 4 Mbytes Flash memory for storing fonts, bitmaps and macros
  • USB 2.0 and RS232/TTL interfaces
  • Compact size: 2.69 x 1.61 inches
  • Extremely low power - draws less than 100mA at 3.3V
  • Windows 7, XP, Linux, and Mac OS X compatible
  • Use as a graphic client or as a standalone controller

TEALCD301 - ezLCD-301-QK Smart Touch Color LCD Module with USB Cable

Serious Integrated Module SIM102-A00-01

Serious


The Serious Integrated Module SIM102-A00-01 is a complete PIC32 MCU-based production-ready QVGA+Touch front panel subsystem. Perfect for rapid prototyping through medium volume production, the SIM102 has I2C, USB, SPI, UART, and RS232 I/O for easy connectivity to your system. Build your GUI on the SIM102, replace that old segment LCD/button front panel, and give your products an extreme makeover. Features include:

  • PIC32 MCU (512KB Flash + 128KB RAM)
  • 3.2 inch QVGA 320x240 TFT Touch Display with frame buffer
  • 4MB (32Mbit) Serial FLASH plus Battery Backed Real Time Clock + EEPROM + SRAM
  • SPI, I2C, USB, UART, GPIO, RS232, and standard 6-pin Microchip debug ports
  • Complete FreeRTOS kernel port for a quick out-of-box experience
  • For user manual, software, and additional info, visit Serious website

Serious Integrated is a trusted Third Party Tool provider.
TSER102 - Serious Integrated Touch/Graphic Interface Model SIM102

Prototype Quantity Components Available through Microchip Direct

LCD0026 - Powertip 4.3 480x272 Graphics LCD

LCD0026 - Powertip 4.3 480x272 Graphics LCD


The PH480272T-005-I11Q is a 4.3 TFT display with 480x272 resolutions, up to 16.8M colors, LED backlight, and 4-wire resistive touch panel.

4.3" WQVGA Powertip TFT Color Display with 4-wire Touch Panel (LCD0026) (Data sheet)

LCD0025 - Truly TFT 3.2 320x240 Color Display with 4-wire Touch Panel

LCD0025 - Truly TFT 3.2 320x240 Color Display with 4-wire Touch Panel


The TFT2N0369-E is a 3.2 TFT display with 320x240 resolutions, up to 262K colors, LED backlight, and 4-wire touch panel. It supports RGB interface or a parallel interface to a microcontroller. Visit Truly Semiconductors Ltd. website for more information.

3.2" QVGA Truly TFT Color Display with 4-wire Touch Panel (LCD0025) (Data sheet)

IC00409 - Solomon Systech SSD1926 LCD Graphic Controller

IC00409 - Solomon Systech SSD1926 LCD Graphic Controller


The SSD1926 is a Solomon Systech graphic controller with a built-in 256Kbyte SRAM display buffer supporting color and mono LCD. The SSD1926 can support a wide range of active and passive panels and interface with various CPUs. The advanced design, together with integrated memory, internal PLLs, and timing circuits produces a low-cost, low-power solution. The SSD1926 supports most of the common resolutions and features hardware display rotation, covering various cursors to reduce the software manipulation, JPEG hardware decoder, 2D graphics acceleration, and SD card interface.

The SSD1926 is available in a 128-pin LQFP package. Visit solomon-systech.com for more information.

Solomon Systech SSD1926 LCD Graphics Controller (IC00409) (Application Note)

IC00376 - Solomon Systech SSD1906 LCD Graphic Controller

IC00376 - Solomon Systech SSD1906 LCD Graphic Controller


The SSD1906 is a Solomon Systech graphic controller with built-in 256Kbyte SRAM display buffer, supporting color and mono LCD. The SSD1906 can support a wide range of active and passive panels and interface with various CPUs. The advanced design, together with integrated memory and timing circuits produces a low-cost, low-power, single-chip solution. The SSD1906 supports most of the common resolutions and features hardware display rotation, covering various form factor requirements. The controller also features Virtual Display, Floating Window (variable size Overlay Window) and two Cursors to reduce the software manipulation. The SSD1906 is available in a 100-pin TQFP & TFBGA package.