Gas, Water and Heat Flow Meters
Demo/Evaluation Boards
Evaluation boards provide the ability to evaluate product performance as well as providing a development platform for PIC® MCU based applications. Microchip evaluation boards work with the free MPLAB® IDE and a Microchip in-circuit debugger/emulator.
Low Power Development Boards
| Product Name | Part Number | Devices Supported |
|---|---|---|
| XLP 16-bit Development Board | DM240311 | PIC24F16KA102, 24AA256 |
| XLP 8-bit Development Board | DM230313 | PIC18F87K22, PIC16LF1947, 24AA256 |
| PIC18F87K22 PIM for PICDEM™ PIC18 Explorer Board | MA180028 | PIC18F87K22 |
Wireless Communications
| Product Name | Wireless | Gain (dBm) |
Part # | Devices Supported |
|---|---|---|---|---|
| 8-bit Wireless Development Kit – 2.4GHz IEEE 802.15.4 | 2.4 GHz, IEEE 802.15.4 | 0 | DM182015-1 | PIC18F46J50, MRF24J40MA (module) |
| MRF24J40MA PICTail™ Plus 2.4 GHz RF Card | 2.4 GHz, IEEE 802.15.4 | 0 | AC164134 | MRF24J40MC (module) |
| MRF24J40MA PICTail™/PICTail™ Plus Daughter Board | 2.4 GHz, IEEE 802.15.4 | 0 | AC164134-1 | MRF24J40MC (module) |
| MRF24J40MB PICTail™/PICTail™ Plus 2.4 GHz | 2.4 GHz, IEEE 802.15.4 | 20 | AC164134-2 | MRF24J40MC (module) |
| MRF24J40MC PICTail™/PICTail™ Plus Daughter Board | 2.4 GHz, IEEE 802.15.4 | 20 ext Antenna |
AC164143 | MRF24J40MC (module) |
| MRF49XA PICTail™ Plus Daughter Board | 2.4 GHz, IEEE 802.15.4 | 0 | DM182015-1 | MRF49XA |
| 8-bit Wireless Development Kit – 2.4GHz IEEE 802.15.4 | 2.4 GHz, IEEE 802.15.4 | 0 | DM182015-1 | MRF89XA |
| MRF89XAM8A PICTail™/PICTail™ Plus Daughter Board | 2.4 GHz, IEEE 802.15.4 | 0 | DM182015-1 | MRF89XAM8A (module) |
| MRF89XAMB9A PICtail™/PICtail™ Plus Daughter Board | 2.4 GHz, IEEE 802.15.4 | 0 | DM182015-1 | MRF89XAM8A (module) |