Gas, Water and Heat Flow Meters
Features
- Long battery life with PIC® MCUs featuring
XLP technology- Low Sleep current
(320nA with retention, 10nA in Deep Sleep) - Integrated RTCC down to 400nA on PIC MCUs
with XLP technology
- Low Sleep current
- Lower system cost with integrated ultrasonic
"time of flight" measurement- Charge and Time Measurement Unit, Input Capture
and A/D Converted peripherals - Precision Time measurement down
to 100pS resolution
- Charge and Time Measurement Unit, Input Capture
- Integrated LCD (up to 480 segments)
- Wireless receive currents down to 3mA for sub-GHz
- Low quiescent current analog sensing and
power supplies
| Function | Product Family |
|---|---|
| Microcontroller | PIC18F87K90 PIC24F32KA304 PIC24FJ64GA104 PIC24F128GA310 |
| Temperature Sensor | MCP9804 |
| Op-Amps | MCP6L91, MCP6294 |
| Low-power RTCC | MCP794x/795x (I²C™) |
| Voltage Reference | MCP1700, MCP1525 |
| EEPROM | 24LC16B |
| Wireless Radio Transceivers & Modules | MRF24J40 (802.15.4) MRFX9XA (Sub-GHz) |