Gas, Water and Heat Flow Meters

Features


  • Long battery life with PIC® MCUs featuring
    XLP technology
    • Low Sleep current
      (320nA with retention, 10nA in Deep Sleep)
    • Integrated RTCC down to 400nA on PIC MCUs
      with XLP technology
  • Wireless receive currents down to 3mA for sub-GHz
  • Low quiescent current analog sensing and
    power supplies
Function Product Family
Microcontroller PIC18F 87K90
PIC24F32KA304
PIC24FJ64GA104
PIC24F128GA310
Op-Amps MCP6L91, MCP6294
Voltage Reference MCP1700, MCP1525
EEPROM 24LC16B
24AA256
Wireless Radios MRF24J40 (802.15.4)
MRFX9XA (Sub-GHz)