|
WIZnet W5200 Ethernet PICtail™ Board |
TWIZ5200 |
WIZnet`s W5200 Ethernet PICtail™ (Plus) board provides 10/100 Mbps, half/full duplex Ethernet connectivity by onboard WIZnet W5200 Ethernet controller, which has a hardwired TCP/IP processing engine. It works with Explorer 16, PIC32 I/O Expansion Board, PICDEM™.net 2, PIC18 Explorer and others. |
 |
Serial Gateway to Ethernet P801 |
TIPL801 |
The IPACK P-801 Gateway is a powerful Serial-to-Ethernet gateway that adds quick, effortless and full 10/00Base-T Ethernet connectivity to client applications. It has all the necessary physical and logical levels for Ethernet connections, making integration with the host computer very convenient and easy. |
 |
IPLogika Evaluation Kit EVP400 |
TIPL400 |
The IPLogika Evaluation Kit includes the Serial Gateway to Ethernet (TIPL401) and a breakout board with RS-232 interface. It demonstrates how the Serial Gateway connects to a host system, and provides an easy Ethernet connection using simple RS-232 communications. |
 |
Serial Gateway to Ethernet P401 |
TIPL401 |
The Serial Gateway to Ethernet by IPLogika provides an easy Ethernet connection using simple UART communications. It allows the use of a TCP/IP stack, without licenses, supporting HTTP, TFTP, DHCP, socket-level UDP and TCP. Supports full TCP/IP access with very little effort, saving development costs. |
 |
CCS EZ Web Lynx 3V Module |
TDKEZW3 |
EZ Web Lynx is a simple embedded Ethernet integration device to get a product online fast! This tiny unit can easily be added to any existing electronic design to gain Ethernet capability, reducing development and engineering time. This version is for 3.3V systems. |
 |
CCS EZ Web Lynx 5V Module |
TDKEZW5 |
EZ Web Lynx is a simple embedded Ethernet integration device to get a product online fast! This tiny unit can easily be added to any existing electronic desing to gain Ethernet capability, reducing development and engineering time. |