Ethernet
MAC Address Chips
- Pre-Programmed, Globally Unique EUI-48™ MAC Address
- Available in SPI, I²C and UNI/O® Bus
- EUI-48 and EUI-64 Compatible
- Write protected Codes
- Additional MAC Address Information
Recommended PIC® Microcontroller Families
| Device | Bus | Density | Op. Volt Range (V) | Max. Clock Freq. | Page Size (bytes) | Temp Range (°C) | Packages |
|---|---|---|---|---|---|---|---|
| 24AA02E48 | I²C | 2K bits (X8) | 1.7 to 5.5 | 400 KHz | 8 | -40°C to +85°C | 5/SOT-23 8/SOIC 150mil |
| 24AA025E48 | I²C | 2K bits (X8) | 1.7 to 5.5 | 400 KHz | 16 | -40°C to +85°C | 6/SOT-23 8/SOIC 150mil |
| 11AA02E48 | UNI/O® | 2K bits (X8) | 1.8 to 5.5 | 100 KHz | 16 | -40°C to +85°C | 3/SOT-23 8/SOIC 150mil |
| 25AA02E48 | SPI | 2K bits (X8) | 1.8 to 5.5 | 10 MHz | 16 | -40°C to +85°C | 6/SOT-23 8/SOIC 150mil |