Ethernet

PIC® Microcontrollers with MAC & PHY


  • PIC18F97J60
  • 128 KB Flash
  • 8 KB Ethernet Buffer

PIC® Microcontrollers
with MAC


  • PIC32MX6/7 Families
  • 64-100 pins, 128KB-512KB Flash
  • Ethernet available with CAN, USB, I²S and more
PIC32MX6 and 7 Product Family
mcu icon

Recommended Ethernet PIC® Microcontroller Families


Device Memory Type Program Memory KBytes Self-Write EEPROM Data Memory RAM I/O Pins Pin Count Max. CPU Speed MHz CPU Speed MIPS
PIC32MX695F512H Flash 512 Yes 0 131072 53 64 80 80
PIC32MX695F512L Flash 512 Yes 0 131072 85 100 80 80
PIC32MX775F256H Flash 256 Yes 0 65536 53 64 80 80
PIC32MX775F256L Flash 256 Yes 0 65536 85 100 80 80
PIC32MX795F512H Flash 512 Yes 0 65536 53 64 80 80
PIC32MX795F512L Flash 512 Yes 0 131072 85 100 80 80
See All Ethernet PIC® MCUs