Ethernet

ENCx24J600 Embedded Ethernet Controllers


  • IEEE 802.3™ Compliant Fast Ethernet Controller
  • Integrated MAC and 10/100Base-T PHY
  • Hardware Security Accceleration Engines
  • Factory Preprogrammed Unique MAC Address
  • Supports on 10/100Base-T Port with Automatic Polarity Detection and Correction
  • Supports Auto-Negotiation
  • Support for Pause Control Frames, including Automatic Transmit adn Receive Flow Control
  • Supports Half and Full-Duplex Operation
  • Programmable Automatic Retransmit on Collision

ENC28J60 Embedded Ethernet Controller


  • IEEE 802.3 compatible Ethernet Controller
  • Integrated MAC and 10BASE-T PHY
  • 8 Kbyte Transmit/Receive Packet Dual Port Buffer SRAM
  • Programmable Automatic Retransmit on Collision
  • Programmable Padding and CRC Generation
  • Programmable Automatic Rejection of Erroneous Packets
ENC424J600 Family
mcu icon

Recommended PIC® Microcontroller Families


Device MAC PHY TX/RX RAM Buffer (bytes) Interrupt Pin LEDs Standalone Ethernet Controller
ENC424J600 Yes Yes 24576 1 2 100Base-T
ENC624J600 Yes Yes 24576 1 2 100Base-T
ENC28J60 Yes Yes 8192 1 2 10Base-T