Energy Meter
Microchip reference designs fully functional solutions that will accelerate system development. They provide proof of concept, demonstrate how to design and integrate systems and show best practices. They include hardware, firmware, documentation and will arrive calibrated ready for use.
Single Phase Reference Designs
| Product Name | Part Number | Description |
|---|---|---|
| MCP3901/PIC18F65J90 Shunt Meter | ARD00342 | MCP3901/PIC18F65J90 IEC Class 0.5 shunt meter Active/Reactive Energy; Active / Reactive / Apparent Power; RMS Current and Voltage |
| MCP3905A Energy Meter | MCP3905RD-PM1 | Energy IC low cost shunt based energy meter Active Power |
| PIC18F87J72 Single Phase Energy Meter | ARD00280 | Single chip energy shunt based meter with LCD, IEC Class 0.5 Active / Reactive Energy; Forward / Reverse Energy; Active / Reactive / Apparent Power; RMS Current and Voltage |
| MCP6L2/PIC18F66J93 Low Cost Energy Meter | ARD00370 | Low cost meter that uses the 12-bit successive SAR ADC integrated in the microcontroller Active/Reactive Energy, Active/Reactive/Apparent Power, Power Factor, RMS Current/Voltage, Line Frequency, Energy Pulse Output |
| MCP3911/PIC18F85K90 Anti-Tamper Energy Meter | ARD00385 | Fully functional single-phase meter with enhanced capabilities, such as battery backup, RTC and anti-tamper features. Active/Reactive Energy, Active/Reactive/Apparent Power, Power Factor, RMS Current/Voltage, Line Frequency, Energy Pulse Output |
Polyphase Reference Designs
| Product Name | Part Number | Description |
|---|---|---|
| MCP3909 3-Phase Energy Meter Reference Design Using a PIC18F2520 |
MCP3909RD-3PH1 | Current transformer based meter Active Energy Pulse Output, Active Power, Apparent Power, RMS current and RMS voltage calculation |
| MCP3909 3-Phase Energy Meter Reference Design Using a dsPIC33F |
MCP3909RD-3PH3 | Current transformer basted meter Advanced energy calculations including active, reactive, and apparent power, power factor, RMS voltage and current, harmonic analysis |