Energy Meter
Evaluation boards provide the ability to evaluate product performance as well as providing a development platform for PIC® based applications.
Features:
- System and ADC performance analysis through graphical PC tools
- Noise histogram
- Frequency domain (FFT)
- Time domain scope plot
- Robust hardware design for low noise evaluation of ADCs
- PICtail™ Plus connectors for Explorer 16 daughter board
- USB connection
Energy Measurement AFE Demo/Eval Boards
| Product Name | Part Number | Description |
|---|---|---|
| MCP3911 ADC Eval Board for 16-bit MCUs | ADM00398 | MCP3911, PIC24FJ128GA110, dsPIC33 |
| MCP3901 ADC Eval Board for 16-bit MCUs | MCP3901EV-MCU16 | MCP3901, PIC24FJ128GA010, dsPIC33FJ256GP710A |
| MCP3903 Eval Board for 16-bit MCUs | ADM00310 | MCP3903, PIC24FJ128GA010, dsPIC33FJ256GP710A |
| MCP3905A Energy Meter Eval Board | MCP3905EV | MCP3905A |
| MCP3909 Eval Board for 16-bit MCU | MCP3909EV-MCU16 | MCP3909, PIC24FJ128GA010, dsPIC33FJ256GP710A |
System on Chip Demo/Eval Boards
| Product Name | Part Number | Description |
|---|---|---|
| PIC18F87J72 Eval Board | ADM00333 | PIC18F87J72 |
Technology Demo/Eval Boards
| Product Name | Part Number | Description |
|---|---|---|
| Consumer Band Power Line Modem PICtail™ Plus Daughter Board | AC164142 | dsPIC33FJ256GP710A |
| Utility Band Power Line Modem PICtail™ Plus Daughter Board | AC164145 | dsPIC33FJ256GP710A |
Wireless
| Product Name | Part Number | Description |
|---|---|---|
| 802.15.4- MRF24J40MA PICtail™/PICtail™ Plus (2.4 GHz) | AC164134-1 | MRF24J40 at 0 dBm |
| 802.15.4- MRF24J40MB PICtail™/PICtail™ Plus (2.4 GHz) | AC164134-2 | MRF24J40 at 20 dBm |
| 802.15.4- MRF24J40MC PICtail™/PICtail™ Plus (2.4 GHz | AC164143 | MRF24J40 at 20 dBm with external antenna |
| WiFi™ PICtail™ Development Board (2.4 GHz) | AC164136-4 | MRF24WB0MA at 10 dBm |
| 433.92 MHz- MRF49XA PICtail™ Plus Daughter Board | AC164137-1 | MRF49XA at 0 dBm external antenna |
| 868 MHz- MRF89XAM8A PICtail™ Plus Daughter Board | AC164138-1 | MRF89XAM8A at 0 dBm |
| 915 MHz- MRF89XAM9A PICtail™ Plus Daughter Board | AC164138-2 | MRF89XAM9A at 0 dBm |