Energy Meter
Designers face the challenge of keeping system costs down while still accomplishing this task. If this record-keeping portion of the system is tampered with, revenues collected from the end customer could be drastically reduced. To prevent the loss of billing data in the event of a power failure, this data is stored regularly into non-volatile memory—as often as once a minute or 525,600 writes per year. This means that a high-endurance memory such as an EEPROM or serial SRAM and a real-time clock that is accurate over temperature is required.
For reliable code and data storage, Microchip offers a broad range of NOR flash memory products, including Parallel Flash, SPI, and SQI®. The various available densities, wide voltage and temperature ranges, and very small packages allow Microchip flash to excel in any metering application. SuperFlash products support cost-effective, non-volatile memory data storage solutions while offering industry-leading features coupled with fixed and fast program/erase times, ultra-low power consumption, high endurance, and excellent reliability.
Memory Features:
- High endurance serial EEPROM up to 1M Erase/Write Cycles
- I²C or SPI serial interface
- Industry leading reliability
- Wide operating voltage and temperature
- SPI Serial SRAM has unlimited endurance
- SRAM in small 8-pin package
SuperFlash® Memory Features:
- 100 years data retention (JEDEC standard A103)
- 100K Endurance (JEDEC standard A117)
- Small Sector Architecture
- Fastest and Fixed Erase/Program times
- Ultra low power consumption for battery operated applications
- Execute-In-Place (XIP) capability with low latency
- Support for high frequency/bandwidth
- Cutting edge micro-packages available
Real-Time Clock/Calendar Features:
- Current as low as 700nA max.
- Operates to 1.3V
- Battery switchover for backup power (Vbat)
- Timestamps at power fail and restore
- Wide digital trimming range
- Event Detect input with switch debounce
- Watchdog Timer
- I²C or SPI serial interface available