Energy Meter

Smart meters utilize a wide range of connectivity options from the meter back to the utility or connecting to the home area network (HAN). Microchip provides 3 families of radios to meet the needs of mainstream electric meters. The 802.15.4 and sub-GHz are available as standalone chips for cost and form factor optimization while all 3 families are available as agency certified modules for quicker and simpler design cycles. Industry standard software for ZigBee® Smart Energy Profile (SEP), WiFi®, and TCP/IP is available in source code form. Microchip’s MiWi™ protocol is a light weight mesh or peer to peer solution for sub-GHz and 802.15.4 networks.

Features


  • IEEE 802.15.4 (ZigBee™)
    • ZigBee™ Smart Energy Profile Suite
    • FCC / ETSI / IC certified modules
PIC32 Audio Playback Development Kit

Click image to enlarge


  • IEEE 802.11b (WiFi™)
    • Free TCP/IP stack
    • Wi-Fi FCC / ETSI / IC certified modules
PIC32 Audio Playback Development Kit

Click image to enlarge


  • Sub-GHz modules
    • MiWi Networking protocol is supported
    • Modules are FCC / ETSI / IC certified
PIC32 Audio Playback Development Kit

Click image to enlarge


  • Power Line Modem
    • BPSK
    • CENLEC utility and consumer band
    • Any AC line ranging from 0-220 VAC at 50 or 60 Hz
Powerline Modem - PLM PICtail Plus Daughter Board

Click image to enlarge

Technology
Products