Energy Meter
| Function | Product Family |
|---|---|
| Microcontroller | PIC24F (16-bit) PIC24E (16-bit) PIC32 (32-bit) |
| Low-power RTCC | MCP794X (I²C) |
| Wireless Radios | MRF24J40 (802.15.4) MRFX9XA (Sub-GHz) |
Features
- 2-wire serial interface to reduce isolation requirements
- High accuracy 2 Channel 24-bit ADC capable of
94.5 dB SINAD and -106.5 dB THD - eXtreme Low Power MCUs with integrated LCD driver
- Sub-GHz and 2.4 GHz radio options for AMR uses
- Internal and external RTCC options draw
400-700nA current - Serial Flash and EEPROM for datalogging
and calibration